IESNA:LM-63-2002
[TEST]P953615
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-840-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24573
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3633.8 4031.6 4383 4639.7 4689.4 4410.2 4084.6 3888.8 3861.6 4028.4
4358.9 4763.2 5207.6 5860.5 6420.4 6787.8 7198.5 7694.3 8276.6 8822.1
9285.7 9603.4 9531.2 9301.8 8626.4 7196.9 5388.9 3620.9 2072.8 1161.5
776.5 529.4 229.4 118.7 41.7 0 0
3633.8 4009.2 4368.5 4622 4679.8 4411.9 4086.2 3880.8 3847.1 4006
4323.6 4713.5 5146.6 5719.4 6341.8 6680.3 7092.7 7556.3 8146.7 8671.3
9131.7 9467 9409.3 9163.8 8578.2 7238.6 5533.3 3736.4 2109.7 1148.7
778.1 547.1 231 134.8 49.7 8 0
3633.8 4012.4 4355.7 4628.4 4721.5 4516.1 4187.2 3948.2 3882.4 3986.7
4261 4593.1 5026.3 5509.2 6130.1 6494.2 6845.6 7264.3 7811.4 8310.3
8801.2 9078.8 9067.6 8737.1 8318.3 7237 5717.8 3861.6 2284.5 1379.7
949.8 697.9 460.4 293.6 181.3 70.6 0
3633.8 3973.9 4312.4 4585.1 4737.5 4641.3 4347.7 4079.8 3948.2 3989.9
4180.8 4472.8 4798.5 5161.1 5696.9 6168.6 6539.2 6933.8 7394.3 7930.1
8395.4 8802.8 9048.3 9030.7 8997 9067.6 8432.3 6917.8 4320.4 2050.3
1293.1 999.5 717.1 463.6 227.8 56.2 0
3633.8 3946.6 4256.2 4540.2 4737.5 4804.9 4615.6 4360.5 4148.7 4074.9
4163.2 4370.1 4634.9 4944.5 5252.5 5730.6 6285.7 6669.1 7161.6 7671.8
8220.5 8684.1 9040.3 9314.6 9430.1 9638.7 9917.8 9086.8 7004.4 3914.5
1525.7 705.9 476.5 300 150.8 19.3 0
3633.8 3917.7 4185.6 4461.6 4687.8 4851.4 4883.5 4737.5 4554.6 4402.2
4370.1 4460 4660.5 4877.1 5164.3 5459.5 5966.4 6633.8 7099.1 7474.5
7962.2 8554.2 9176.7 9731.7 10275.6 10894.9 12000.2 13161.8 12840.9 10995.9
7697.5 3755.7 1195.2 418.7 149.2 17.6 0
3633.8 3861.6 4091 4331.6 4561.1 4766.4 4950.9 5063.2 5076 5043.9
5021.5 5068 5178.7 5345.6 5565.4 5858.9 6229.5 6714 7323.7 7971.8
8608.7 9354.7 10246.7 11212.5 12316.3 13319 14517.4 16508.3 19750.7 20886.5
17998.8 11907.2 6173.4 2916.6 1015.5 120.3 0
3633.8 3853.6 4057.3 4269.1 4498.5 4699 4907.6 5092.1 5212.4 5279.8
5353.6 5470.7 5624.7 5820.4 6096.4 6434.9 6824.7 7310.8 7877.2 8546.2
9292.2 10083.1 10979.9 12040.3 13105.6 14183.7 15353.2 16955.9 19912.7 22466.8
20832 14592.8 7817.8 3415.6 1034.8 101.1 0
3633.8 3813.4 3983.5 4171.2 4355.7 4557.8 4761.6 4973.4 5191.5 5416.1
5624.7 5860.5 6162.2 6536 7054.1 7602.8 8204.4 8822.1 9510.3 10290
11063.3 11833.4 12617.9 13477.8 14408.3 15317.9 16242 17349 18999.8 20477.4
19591.8 15861.8 9948.3 4174.4 884 80.2 0
3633.8 3742.9 3861.6 3985.1 4118.3 4259.4 4411.9 4580.3 4771.2 5000.6
5294.2 5635.9 6022.6 6537.6 7219.4 7995.9 8793.2 9659.5 10609.3 11602.4
12611.5 13535.6 14409.9 15234.5 15959.7 16657.5 17469.3 18369.3 19477.9 19460.3
17256 13325.4 7482.5 2196.3 330.5 46.5 0
3633.8 3670.7 3720.4 3771.7 3824.7 3892.1 3970.7 4057.3 4156.8 4293.1
4472.8 4681.4 4942.9 5321.5 5850.9 6503.9 7249.9 8026.4 8810.9 9552.1
10229.1 10898.1 11563.9 12205.6 12775.1 13282.1 13797.1 14376.2 14798.2 13856.4
11321.6 7816.2 3096.3 635.3 174.9 57.8 0
3633.8 3637 3641.8 3656.2 3675.5 3691.5 3718.8 3746.1 3776.5 3821.5
3885.6 3953 4028.4 4164.8 4371.7 4614 4962.1 5382.5 5903.9 6463.8
7030.1 7590 8157.9 8688.9 9159 9577.7 9932.3 10283.6 10328.5 9194.3
7349.3 5079.2 2034.3 405.9 104.3 32.1 0
3633.8 3593.7 3569.6 3534.3 3495.8 3455.7 3402.7 3351.4 3277.6 3184.6
3085.1 2943.9 2815.6 2732.1 2712.9 2753 2919.8 3216.6 3595.3 3983.5
4328.4 4602.8 4843.4 5055.2 5212.4 5289.4 5210.8 4851.4 4095.8 2947.1
1806.5 944.9 359.4 94.7 20.9 0 0
3633.8 3523.1 3389.9 3240.7 3072.3 2860.5 2631.1 2374.4 2114.5 1886.7
1702.2 1553 1435.9 1352.4 1294.7 1238.5 1195.2 1184 1235.3 1376.5
1543.3 1652.4 1658.9 1564.2 1407 1192 967.4 731.6 511.8 311.2
182.9 107.5 57.8 19.3 4.8 0 0
3633.8 3436.4 3199 2923.1 2586.1 2238 1913.9 1660.5 1469.5 1307.5
1158.3 1020.3 917.7 869.5 845.5 813.4 789.3 766.9 738 712.3
693.1 661 612.8 548.7 476.5 402.7 333.7 280.8 235.8 192.5
144.4 93 43.3 11.2 3.2 0 0
3633.8 3335.4 2987.2 2570.1 2148.2 1772.8 1519.3 1333.2 1161.5 1018.7
928.9 876 831 790.9 752.4 715.5 678.6 633.7 584 540.7
510.2 479.7 450.8 410.7 375.4 332.1 295.2 256.7 213.4 166.8
110.7 65.8 30.5 11.2 3.2 0 0
3633.8 3280.8 2831.6 2308.6 1833.7 1527.3 1318.7 1135.9 1009.1 948.1
898.4 843.9 789.3 739.6 694.7 651.3 600 545.5 492.5 449.2
413.9 378.6 356.2 335.3 308 275.9 240.6 202.1 155.6 110.7
78.6 46.5 20.9 4.8 0 0 0
3633.8 3202.2 2658.3 2069.6 1634.8 1376.5 1176 1049.2 986.7 936.9
887.2 824.6 763.7 704.3 644.9 585.6 526.2 471.7 428.4 394.7
369 346.5 324.1 293.6 263.1 234.2 200.5 165.2 133.2 105.9
78.6 51.3 17.6 0 0 0 0
3633.8 3154.1 2536.4 1918.8 1538.5 1296.3 1116.6 1039.6 993.1 941.7
887.2 824.6 757.2 686.6 617.7 550.3 490.9 446 413.9 381.8
352.9 322.5 296.8 271.1 245.5 215 181.3 147.6 121.9 96.3
69 41.7 9.6 0 0 0 0
3633.8 3110.8 2443.4 1833.7 1500 1262.6 1107 1052.4 999.5 946.5
893.6 832.6 766.9 696.3 625.7 563.1 511.8 462 418.7 378.6
344.9 308 279.1 251.9 221.4 182.9 146 121.9 99.5 73.8
49.7 24.1 4.8 0 0 0 0
3633.8 3112.4 2420.9 1811.3 1471.2 1241.7 1110.2 1065.3 1021.9 969
914.5 856.7 797.3 731.6 662.6 596.8 540.7 489.3 446 404.3
361 316 279.1 245.5 208.6 166.8 126.7 105.9 85 64.2
41.7 19.3 3.2 0 0 0 0
3633.8 3147.7 2454.6 1833.7 1488.8 1253 1115 1070.1 1028.4 975.4
922.5 866.3 805.4 741.2 673.8 606.4 545.5 494.1 458.8 420.3
367.4 322.5 282.4 247.1 205.4 165.2 126.7 105.9 83.4 62.6
41.7 19.3 4.8 0 0 0 0
